COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
PL2RFL PL2-15/16" FL Power-Lock
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL2-15/16 FL

Component Bore Diameter

N/A 4.5276 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Hub Contact Pressure

N/A +22336 psi

Inside Diameter

N/A 2.9375 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.6140 in

Maximum Transmitted Thrust

N/A 37991 lb

Maximum Transmitted Torque

N/A 4636 ft·lb

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 4.5276 in

Overall Length

N/A 2.0080 in

Series

N/A FL

Shaft Contact Pressure

N/A +41046 psi

Weight

N/A 3.90 lb