COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C192M-42X67 42 mm ID x 67 mm
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C192M-42X67

Series

N/A C192

Bore Diameter

N/A 42 mm

Coupling Length

N/A 2.1570 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.9210 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 753.8 ft·lb

Number of Locking Screws

N/A 8

Outside Diameter

N/A 67 mm

Screw Thread Size

N/A M6 x 20

Weight

N/A 1.54 lb