COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C200M-480x585 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C200M-480x585

Series

N/A C200

Bore Diameter

N/A 480 mm

Coupling Length

N/A 4.9610 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 4.0160 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 538403 ft·lb

Number of Locking Screws

N/A 42

Outside Diameter

N/A 585 mm

Screw Thread Size

N/A M24 x 90

Weight

N/A 156.60 lb