COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C405E-225 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C405E-225

Series

N/A C405

Bore Diameter

N/A 2-1/4 in

Coupling Length

N/A 2.9130 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 2.5980 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 4341 ft·lb

Number of Locking Screws

N/A 10

Outside Diameter

N/A 3.5433 in

Screw Length

N/A 55 mm

Screw Thread Size

N/A M8 x 55

Weight

N/A 3.600 lb