COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C733M-18 Shrink Disc
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C733M-18

Series

N/A C733

Bore Diameter

N/A 18 mm

Coupling Length

N/A 0.8070 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 0.6693 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 2481 ft·lb

Number of Locking Screws

N/A 4

Outside Diameter

N/A 44 mm

Screw Length

N/A 16 mm

Screw Thread Size

N/A M5

Weight

N/A 0.3 lb