COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C405E-125 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C405E-125

Series

N/A C405

Bore Diameter

N/A 1-1/4 in

Coupling Length

N/A 2.3620 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 2.1260 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 914 ft·lb

Number of Locking Screws

N/A 7

Outside Diameter

N/A 2.3622 in

Screw Length

N/A 45 mm

Screw Thread Size

N/A M6 x 45

Weight

N/A 1.6 lb