COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C405E-343 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C405E-343

Series

N/A C405

Bore Diameter

N/A 3.4375 in

Coupling Length

N/A 3.5430 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 3.1500 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 13064 ft·lb

Number of Locking Screws

N/A 12

Outside Diameter

N/A 5.1181 in

Screw Length

N/A 60 mm

Screw Thread Size

N/A M10 x 60

Weight

N/A 8.40 lb