COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C405E-425 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C405E-425

Series

N/A C405

Bore Diameter

N/A 4.2500 in

Coupling Length

N/A 4.4880 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 4.0160 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 24122 ft·lb

Number of Locking Screws

N/A 12

Outside Diameter

N/A 6.1024 in

Screw Length

N/A 80 mm

Screw Thread Size

N/A M12 x 80

Weight

N/A 13.70 lb