COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C405E-725 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C405E-725

Series

N/A C405

Bore Diameter

N/A 7.2500 in

Coupling Length

N/A 6.4960 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 5.8660 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 101869 ft·lb

Number of Locking Screws

N/A 16

Outside Diameter

N/A 9.8425 in

Screw Length

N/A 110 mm

Screw Thread Size

N/A M16 x 110

Weight

N/A 47.4 lb