COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C170E-443 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C170E-443

Series

N/A C170

Bore Diameter

N/A 4.4375 in

Coupling Length

N/A 5.5120 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 5.0390 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 107 ft·lb

Number of Locking Screws

N/A 16

Outside Diameter

N/A 6.1024 in

Screw Thread Size

N/A M12 x 30

Weight

N/A 336 oz