COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C733M-480 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C733M-480

Series

N/A C733

Bore Diameter

N/A 480 mm

Coupling Length

N/A 8.9760 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 8.3860 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 1702648 ft·lb

Number of Locking Screws

N/A 30

Outside Diameter

N/A 800 mm

Weight

N/A 17760 oz