COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C405M-440x535 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C405M-440x535

Series

N/A C405

Bore Diameter

N/A 440 mm

Coupling Length

N/A 8.8580 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 7.9920 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 701459 ft·lb

Number of Locking Screws

N/A 24

Outside Diameter

N/A 535 mm

Screw Thread Size

N/A M22 x 150

Weight

N/A 3840 oz