COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C415M-560x655 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C415M-560x655

Series

N/A C415

Bore Diameter

N/A 560 mm

Coupling Length

N/A 7.1650 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 6.2990 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 858978 ft·lb

Number of Locking Screws

N/A 30

Outside Diameter

N/A 655 mm

Screw Thread Size

N/A M22 x 130

Weight

N/A 3552 oz