COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C600E-125 Keyless Rigid Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600E-125

Series

N/A C600

Bore Diameter

N/A 1-1/4 in

Coupling Length

N/A 2.0470 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.8900 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 891 ft·lb

Number of Locking Screws

N/A 8

Outside Diameter

N/A 2.9921 in

Screw Length

N/A 40 mm

Screw Thread Size

N/A M6 x 40

Weight

N/A 43.2 oz