COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C600E-293 Keyless Rigid Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600E-293

Series

N/A C600

Bore Diameter

N/A 2.9375 in

Coupling Length

N/A 4.410 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 4.0950 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 11357 ft·lb

Number of Locking Screws

N/A 10

Outside Diameter

N/A 6.6929 in

Screw Length

N/A 80 mm

Screw Thread Size

N/A M12 x 80

Weight

N/A 451.2 oz