COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C732M-165 Heavy-Duty Shrink Disc
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C732M-165

Series

N/A C732

Bore Diameter

N/A 165 mm

Coupling Length

N/A 3.8580 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 3.4650 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 229638 ft·lb

Number of Locking Screws

N/A 10

Outside Diameter

N/A 290 mm

Screw Length

N/A 70 mm

Screw Thread Size

N/A M16 x 70

Weight

N/A 912 oz