COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C732M-50 Heavy-Duty Shrink Disc
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C732M-50

Series

N/A C732

Bore Diameter

N/A 50 mm

Coupling Length

N/A 1.7440 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.5350 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 30927 ft·lb

Number of Locking Screws

N/A 7

Outside Diameter

N/A 95 mm

Screw Length

N/A 35 mm

Screw Thread Size

N/A M8 x 35

Weight

N/A 28.8 oz