COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
LFT600303P 600 V Class T Block 30 A 3 Pole
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A LFT600303P

UPC Code

N/A 07945894095

Voltage

N/A 600 V

Current Rating

N/A 30 A

Number of Poles

N/A 3

Package Type

N/A Each