COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
LFR600303CID 30 A 3 Pole Distribution Block
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Current Rating

N/A 30 A

Number of Poles

N/A 3

Package Type

N/A Each