COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
LFJ600603CID Class J Block 60 A 3 Pole
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Current Rating

N/A 60 A

Number of Poles

N/A 3

Package Type

N/A Each