COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
L60030C1CDINR CLS CC 30 A 1 Pole DIN MNT
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A L60030C-1CDINR

UPC Code

N/A 07945816199

Current Rating

N/A 30 A

Number of Poles

N/A 1

Package Type

N/A Each