COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
LFJ606003C 600 V 600 A 3 Pole Class J Block
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A LFJ606003C

Voltage

N/A 600 V

Current Rating

N/A 600 A

Number of Poles

N/A 3

Package Type

N/A Each