COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Littlefuse POWR-PRO® JTD Class J fuse, is available with visual Blown fuse indication or in standard non-indicating versions. The current limiting time delay JTD-ID offers a patented design which reduces nuisance fuse openings.
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Brands

N/A POWR-PRO®

Manufacturer Part Number

N/A JTD015

Current Rating

N/A 15 A

Fuse Class

N/A J

Fuse Type

N/A Time Delay

Mounting Type

N/A Ferrule

Series

N/A JTD

Alternating Current (AC) Voltage Rating

N/A 600 V

Industry Standards/Certifications

N/A International Electrotechnical Commission (IEC) National Electrical Manufacturers Association (NEMA)

Features & Benefits

Features & Benefits

N/A
  • Reduce downtime - A glance at the indicating window of a JTD Indicator fuse pinpoints open fuses immediately
  • Reduce nuisance opening - Indicator fuses have superior time-delay and cycling characteristics which can lengthen fuse life and decrease needless opening
  • Reduce equipment damage - Indicator fuses provide superior overload and short-circuit protection that can reduce equipment damage. Indicator fuses also provide IEC Type 2 "No Damage" protection to IEC and NEMA type motor starters
  • Reduce accidents - The JTD-ID Indicator fuse improves safety by minimizing exposure to live circuits. Unlike other forms of blown fuse indication, once the indicating window darkens, it stays dark
  • Other forms of indication require the power to remain on, which is a safety hazard for personnel