COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AD03-CP-P Cover Plate (OLD D01-CP-P)
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AD03CPP

Prop 65

N/A Yes

Height

N/A 3/4 in

Material

N/A Aluminum

Maximum Pressure

N/A 3000 psi

Valve Pattern

N/A Size D03

Features & Benefits

Features & Benefits

N/A SAE O-ring port recommended over NPT port to promote a leak-free connection.