COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BSEU70-60 BSEU70-60 Back Stop
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BSEU70-60

Bore Diameter

N/A 60 mm

Series

N/A BSEU70

Torque Capacity

N/A 2316 ft·lb

Weight

N/A 18 lb