COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BB20KK BB20KK Cam Clutch
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BB20KK

Bore Diameter

N/A 20 mm

Series

N/A BB

Torque Capacity

N/A 45 ft·lb

Weight

N/A 1.40 lb