COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
BB17KK BB17KK Cam Clutch
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A BB17KK

Bore Diameter

N/A 17 mm

Series

N/A BB

Torque Capacity

N/A 31.7 ft·lb

Weight

N/A 1.2 lb