COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 092336

Prop 65

N/A Yes

Coolant Delivery

N/A External

Cutting Direction

N/A Right Hand Cut

Double Margin

N/A No

Drill Bit Size

N/A 9/16 in

Finish/Coating

N/A Bronze Oxide

Flute Length

N/A 3 in

Material

N/A Cobalt High Speed Steel

Material Grade

N/A M32 M45

Overall Length

N/A 6 in

Point Angle

N/A 118 º

Point Type

N/A Split Point

Series

N/A R56CO

Shank Diameter

N/A 9/16 in

Shank Type

N/A Plain Round

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)

Spiral Direction

N/A Right Hand Spiral