COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 020148

Prop 65

N/A Yes

Coolant Delivery

N/A External

Cutting Direction

N/A Right Hand Cut

Drill Bit Size

N/A 1-3/4 in

Finish/Coating

N/A Oxide

Flute Length

N/A 10-1/8 in

Material

N/A High Speed Steel

Material Grade

N/A M2

Overall Length

N/A 17-1/8 in

Parabolic Flutes

N/A No

Point Angle

N/A 118 º

Point Type

N/A Conventional

Series

N/A 209

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)

Spiral Direction

N/A Right Hand Spiral

Taper Shank Size

N/A 5MT