COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A IR7275

UPC Code

N/A 637400011451

Series

N/A IR

Prop 65

N/A Yes

Width

N/A 1.26 in

Bearing Material

N/A 52110 Bearing Quality Steel

Bearing Type

N/A Inner Ring

Bore Diameter

N/A 1.19 in

Bore Shape

N/A Round

Compatible Bearing Type

N/A Heavy-Duty Needle Roller Bearing

Finish/Coating

N/A Chrome Steel

Lubrication Type

N/A Lubrication Groove and Hole

Material

N/A 52110 Bearing Quality Steel

Needle Bearing Type

N/A Inner Ring

Outside Diameter

N/A 1.50 in

Precision Rating

N/A Not Rated

Weight

N/A 0.228 lb

Standards Met

N/A Military Specification (MS 51962)

Applications

N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines