COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6607-1 1 PVDF Natural S x S Sch 80 90 Degree Socket
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6607-1

Prop 65

N/A Yes

Size

N/A 1 in

Color

N/A Natural

Angle

N/A 90 º

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80