COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
707-3-5-1 1 C x F Cast Copper 90 Degree Drop
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 707-3-5-1

Prop 65

N/A Yes

Size

N/A 1 in

Angle

N/A 90 º

Material

N/A Cast Copper