COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
707-3-5-1/2 x 3/8 1/2 x 3/8 C x F Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 707-3-5-1/2X3/8

Prop 65

N/A Yes

Size

N/A 1/2 x 3/8 in

Angle

N/A 90 º

Material

N/A Cast Copper