COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
707R-11/2 x 1/2 1-1/2 x 1/2 C x C Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 707R-11/2X1/2

Prop 65

N/A Yes

Size

N/A 1-1/2 x 1/2 in

Angle

N/A 90 º

Material

N/A Cast Copper