COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
764RR-1 x 3/4 x 3/4 1 x 3/4 x 3/4 C x C x C Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 764RR-1X3/4X3/4

Prop 65

N/A Yes

Size

N/A 1 x 3/4 x 3/4 in

Angle

N/A 90 º

Material

N/A Cast Copper