COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
WD21003-4 4 LVR Lock Buna-N 200 psi Wafer
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A WD21003-4

Prop 65

N/A Yes

Size

N/A 4 in

Pressure

N/A 200 psi

Material

N/A Buna-N