COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
611834-1 x 1/2 1 x 1/2 Black PP MPT x FPT Sch 80
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 611834-1X1/2

Prop 65

N/A Yes

Size

N/A 1 x 1/2 in

Color

N/A Black

Material

N/A Polypropylene

Pipe Schedule

N/A 80