COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A BLLP4-12

Prop 65

N/A Yes

Base to Bore Centerline

N/A 1.3125 in

Base Width

N/A 1-1/16 in

Bolt Center-to-Center Length

N/A 3.5625 to 4.0625 in

Bolt Size

N/A 3/8

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Cannot Be Relubricated

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 2.5000 in

Overall Length

N/A 4.9375 in

Overall Width

N/A 1-15/64 in

Radial Dynamic Load Capacity

N/A 2890 lbf

Radial Static Load Capacity

N/A 1500 lbf

Replacement Bearing

N/A B4-12

Seal Type

N/A Contact/Lip

Series

N/A BLLP200