COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELP-1.1/2 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP-1.1/2

Series

N/A UELP

Base to Bore Centerline

N/A 1.9375 in

Base Width

N/A 53.975 mm

Bolt Center-to-Center Length

N/A 136.525 mm

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 97.631 mm

Overall Length

N/A 184.15 mm

Overall Width

N/A 2-7/32 in

Seal Type

N/A Contact Seal with Flinger