COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELP-2.3/8 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP-2.3/8

Series

N/A UELP

Base to Bore Centerline

N/A 2.7500 in

Base Width

N/A 69.85 mm

Bolt Center-to-Center Length

N/A 188.119 mm

Bore Diameter

N/A 2.3750 in

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Steel

Locking Device

N/A Eccentric Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 138.113 mm

Overall Length

N/A 241.3 mm

Overall Width

N/A 3-1/16 in

Seal Type

N/A Contact Seal with Flinger