COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELPL-1.1/8 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELPL-1.1/8

Series

N/A UELPL

Base to Bore Centerline

N/A 1.5625 in

Base Width

N/A 47.625 mm

Bolt Center-to-Center Length

N/A 117.475 mm

Bore Diameter

N/A 1.1250 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

End Type

N/A Open

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Oxide

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 80.169 mm

Overall Length

N/A 165.1 mm

Overall Width

N/A 1-29/32 in

Seal Type

N/A Contact Seal with Flinger

Features & Benefits

Features & Benefits

N/A
  • Well-suited for rugged industries such as forestry, their naturally "dirty" environments and the extremes of climate
  • For general and heavy duty applications with or without relube features
  • Gray cast iron housing
  • Contact seals with eccentric locking collar