COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELPL-1.3/16 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELPL-1.3/16

Series

N/A UELPL

Base to Bore Centerline

N/A 1.5625 in

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Closure Type

N/A Open

Duty Type

N/A Light Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359235487

Operating Temperature Range

N/A -40 to 250 ºF

Overall Height

N/A 3.1563 in

Overall Length

N/A 6-1/2 in

Overall Width

N/A 1.8750 in

Radial Dynamic Load Capacity

N/A 19500 N

Radial Static Load Capacity

N/A 11300 N