COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCP319D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP319D1

Series

N/A UCP3

Base to Bore Centerline

N/A 95 mm

Base Width

N/A 120 mm

Bolt Center-to-Center Length

N/A 360 mm

Bore Diameter

N/A 95 mm

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Operating Temperature Range

N/A -15 to 100 ºC

Overall Height

N/A 250 mm

Overall Length

N/A 470 mm

Overall Width

N/A 103 mm

Replacement Bearing

N/A UC319D1

Seal Type

N/A Contact Seal with Flinger

Weight

N/A 58.89 lb