COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCP-7/8 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP-7/8

Series

N/A UCP

Base to Bore Centerline

N/A 1.4375 in

Base Width

N/A 38.1 mm

Bolt Center-to-Center Length

N/A 104.78 mm

Bore Diameter

N/A 0.8750 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

End Type

N/A Open

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Oxide

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 70.644 mm

Overall Length

N/A 139.7 mm

Overall Width

N/A 1-11/32 in

Seal Type

N/A Contact Seal with Flinger

Finish

N/A Black Oxide

Features & Benefits

Features & Benefits

N/A
  • Inserts feature black oxide coating for superior protection from condensation and humidity
  • Exclusive ball-point set screw provides excellent shaft tightening without damage to the mounting surface
  • A specialized seal and flinger design prevents particles from reaching the inner ball bearings and raceways, reducing wear and corrosion
  • Offers solid base construction for optimum load and shock stability
  • High-grade cast iron housings designed to provide high rigidity and strength for heavy load applications