COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCP-2.15/16 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP-2.15/16

Series

N/A UCP

Base to Bore Centerline

N/A 3.2500 in

Base Width

N/A 73.819 mm

Bolt Center-to-Center Length

N/A 215.9 mm

Bore Diameter

N/A 2.9375 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 162.719 mm

Overall Length

N/A 274.638 mm

Overall Width

N/A 3-1/16 in

Seal Type

N/A Contact/Lip