COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELPL209-111D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELPL209-111D1

Series

N/A UELPL

Base to Bore Centerline

N/A 2.0626 in

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359505795

Mounting Type

N/A 2-Bolt Base

Weight

N/A 5.47 lb