COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JELPL-2 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JELPL-2

Series

N/A JELPL

Base to Bore Centerline

N/A 2.4375 in

Base Width

N/A 60.325 mm

Bolt Center-to-Center Length

N/A 176.213 mm

Bore Diameter

N/A 2.0000 in

Bore Type

N/A Round

Duty Type

N/A Medium Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 123.825 mm

Overall Length

N/A 219.075 mm

Seal Type

N/A Contact/Lip