COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AELPP202-010
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELPP202-010

Series

N/A AELPP2

Base to Bore Centerline

N/A 0.8740 in

Bore Diameter

N/A 0.6250 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359461138

Mounting Type

N/A 2-Bolt Base

Weight

N/A 0.4 lb