COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ASPP206-103
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ASPP206-103

Series

N/A ASPP2

Base to Bore Centerline

N/A 1.3125 in

Base Width

N/A 1-1/2 in

Bolt Center-to-Center Length

N/A 3.7500 in

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Duty Type

N/A Light Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 2-5/8 in

Overall Length

N/A 4-19/32 in

Radial Dynamic Load Capacity

N/A 880 lbf

Replacement Bearing

N/A AS206-103

Weight

N/A 0.93 lb