COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCP312-207D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP312-207D1

Series

N/A UCP3

Base to Bore Centerline

N/A 3.3438 in

Base Width

N/A 3-11/32 in

Bolt Center-to-Center Length

N/A 9.8438 in

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Operating Temperature Range

N/A -15 to 100 ºC

Overall Height

N/A 6.5000 in

Overall Length

N/A 13 in

Overall Width

N/A 2.7953 in

Replacement Bearing

N/A UC312-207D1

Seal Type

N/A Contact Seal with Flinger

Weight

N/A 20.61 lb